The SICAM EGS is used in local distribution stations, low-voltage and fuse distribution cabinets, cable distribution cabinets, and house connection boxes.
In combination with the SENTRON 3NACOM fuse inserts, you can capture the low-voltage branch currents with SICAM EGS without retrofitting transformers and rewiring using wireless communication.
The SICAM EGS enables the following benefits:
- Permanent grid monitoring:
for optimized utilization of the existing infrastructure - Utilization of smallest spaces:
for narrowest distribution without complete rebuilding, perfect for retrofit. - Cost-effective simple installations:
pre-configured devices, simple installations and comissioning guarantee short conversion times - Proven SICAM A8000 technology:
Investement in the future based on the SICAM 8 platform - Cybersecurity:
Fulfillment of IT security requirements in the critical infrastructure