Skip to main content

Why overvoltage protection devices?

Every year, several hundred thousand cases of damage from lightning strikes and overvoltages are reported in Germany alone, with resulting costs in the multi-million euro range. SENTRON overvoltage protection devices are a comprehensive solution for safeguarding electrical installations. They reliably prevent damage from lightning strikes and power surges, protecting your systems from failure, equipment destruction, and even fire. Our portfolio offers a graded, three-level protection concept, ensuring measures are tailored to your specific local conditions and requirements. Products in the SENTRON overvoltage protection device portfolio include:

  • SENTRON 5SD7 lightening arresters, type 1
  • SENTRON 5SD7 combination surge arresters, type 1 and type 2
  • SENTRON 5SD7 combination arrester, type 1 and 2
  • SENTRON 5SD7 surge arresters, type 2
  • SENTRON 5SD7 surge arresters, type 1, 2, and 3
  • SENTRON 5SD7 PV surge arresters, type 2
em grafik typen v11.

Key benefits

Tailored to local conditions and individual needs

A systematic "graded protection" concept is key: Protect power and communication lines, from end devices to building entry, with overvoltage protection devices of various performance classes, selected based on electrical loads.

Supplement to the lightning arrester

Per IEC 61312-1, approximately 50% of lightning current goes to ground via the lightning arrester. Up to 50% of the remaining current enters the building and needs overvoltage protection measures.

Featured capabilities