Skip to main content

SDC for Femap wird unterstützt von SDC Verifier

SDC Verifier software products automate FEA analysis and verification of structures according to standards and design codes, eliminating errors, reducing the need for spreadsheets, and streamlining report generation ready to use for certification.
By simplifying compliance, reducing manual work, and ehhancing accuracy, SDC Verifier optimizaes engineering workflows for safer and more efficient structural design.

Warum Verification according to standards inside Femap?

SDC for Femap is a powerful structural verification solution engineered to work directly within the Femap environment. This integration empowers engineers to effortlessly verify designs against industry-specific standards, optimize for cost and material efficiency, and automate reporting – all without leaving their familiar Femap workspace.

Vorteile

  • Standards Verification Directly in Femap.
    Perform code checks for strength, fatigue, buckling, and welds inside Femap — without exporting or duplicating your model.
  • Extensive standard library covers major design codes such as Eurocode, AISC, DNV, API ,and more, ensuring applicability across different industries.
  • Consistent Calculations
    Update inputs, rerun calculations, and regenerate reports — all from within Femap. No scripts, no version mismatches, no manual errors.

Besondere Funktionen

Anwendungen in der Praxis

Select...

Verification of Offshore Converter Platform

Automated FEA checks assess strength, plate buckling, and fatigue using SDC for Femap to meet DIN EN 1993-1-1, DNV RP-C201, and NORSOK N-004 standards.
Results ensure safe lifting and operation while reducing verification time through streamlined compliance workflows.