Skip to main content

Why Wi-Fi 6 SCALANCE W Access Points and Client Modules?

SCALANCE W Access Points and Client Modules support industrial communication with the latest IEEE 802.11ax standard (Wi-Fi 6). This allows you to implement complex applications with a very high number of clients and increased data rates per client.

Optional iFeatures offer special industrial functions, such as redundancy via WLAN, for robust and fail-safe data connections in critical applications or wireless real-time communications.

Key benefits

High-performance wireless connectivity

Delivers reliable, high-speed wireless communication in industrial environments, supporting a large number of clients and high data rates per device for demanding applications like video transmission and automation.

Industrial-grade security and compliance

Protects networks from cyberattacks with built-in firewall, and certificatebased authentication – meeting all applicable EU regulatory requirements for radio equipment.

Flexible deployment and robust design

Supports installation inside or outside control cabinets, with IP65-rated options for harsh environments, and features like Sleep Mode and digital I/O for energy efficiency and application versatility.

Featured capabilities

Discover how others are using SCALANCE W

Discover how others are using Industrial WLAN based on Wi-Fi 6

BUGA 2023

Wi-Fi 6 at BUGA 23: Playground for the new WLAN standard

IWLAN with SCALANCE W Wi-Fi 6 components is used for the information and communication system of the cable car at the German National Garden Show Mannheim 2023.

Cable car, BUGA 23, Mannheim, Germany

Frequently asked questions

Zusätzliche Ressourcen und verwandte Produkte

Product details and purchasing options

Product overview | IWLAN

Brochure | Professional Services for Industrial Networks

SiePortal | Product overview

Product family | SINEC

Product family | SCALANCE

Purchase | Buy Clients Modules now

Purchase | Buy Acces Points now

Tools & downloads

Online Support

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity für die Industrie

Informationen zur Security

Um Anlagen, Systeme, Maschinen und Netzwerke vor Cyberbedrohungen zu schützen, ist es notwendig, ein ganzheitliches, hochmodernes industrielles Sicherheitskonzept zu implementieren — und kontinuierlich aufrechtzuerhalten. Die Produkte und Lösungen von Siemens sind nur ein Element eines solchen Konzepts. Weitere Informationen über industrielle Sicherheit finden Sie unter.