Skip to main content

Why SCALANCE W770 Access Points and SCALANCE W730 Client Modules?

SCALANCE W770 Access Points and W730 Client Modules are Industrial WLAN devices for transmitting data wirelessly inside and outside the control cabinet. Take advantage of reliable, high-speed communication for applications from simple machine networking to large-area radio coverage.

SCALANCE W Access Points and Client Modules based on Wi-Fi 4 offer data rates of up to 450 Mbit/s, even for real-time PROFINET applications – through optional iFeatures.

Key benefits

Match your needs

Optional iFeatures and multiple data rates ensure that you can activate your access points for complicated applications in railway lines, amusement parks, and more.

Fit your environment

Customize your access point for indoor or outdoor environments. Options are available to maintain smooth operations in harsh climates.

Connect wirelessly

Machines can be wirelessly connected to the control cabinet using Industrial WLAN (IWLAN), which is both easy and cost-effective.

Featured solutions

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.