Skip to main content

Why Wi-Fi 6 SCALANCE Access Points and SCALANCE Client Modules?

SCALANCE W Access Points and Client Modules support industrial communication with the latest IEEE 802.11ax standard (Wi-Fi 6). This allows you to implement complex applications with a very high number of clients and increased data rates per client.

Optional iFeatures offer special industrial functions, such as redundancy via WLAN, for robust and fail-safe data connections in critical applications.

Key benefits

Fit complex applications

All Wi-Fi 6-based SCALANCE W Access Points permit the optimal implementation of numerous challenging applications with a very large number of clients as well as increased data rates per client.

Upgrade your infrastructure

The IEEE 802.11ax WLAN standard (Wi-Fi 6) increases data throughput per device and makes it possible to handle the growing number of devices in industry that are connected via WLAN.

Comply with RED 3.3

Featured capabilities