Skip to main content

Why RTSCD ATS?

Russelectric® RTSCD commercial‑duty automatic transfer switches deliver dependable source switching for commercial and light‑industrial facilities. Available in single‑operator designs for rapid transfer or dual‑operator delayed‑transition models that demagnetize inductive loads to reduce transients and equipment stress. Select the RTSCD‑SE model for integrated service‑entrance capability that combines automatic switching with disconnecting, grounding and bonding for safe, code‑compliant installations.

Portfolio:

  • RTSCD ATS
  • RTSCD‑SE ATS (service‑entrance rated)
A Siemens logo displayed on a white background.

Key benefits

Protect uptime in power events

Fast, supervised transfer and retransfer keep operations running when voltage or frequency deviate, then restore normal supply when it returns.

Simplify code‑compliant installs

RTSCD‑SE integrates service‑entrance functionality, so disconnecting, grounding and bonding are built in for a clean, compliant design.

Reduce stress on connected equipment

Dual‑operator delayed‑transition models allow demagnetization of inductive loads, minimizing electrical transients and extending equipment life.

Featured capabilities