Russelectric® RTS03 bypass/isolation automatic transfer switches deliver dependable source transfer and safe serviceability for mission‑critical facilities. Built to UL‑1008 standards with 3‑cycle closing and withstand ratings, RTS03 ensures robust performance under high fault currents and works with any manufacturer’s instantaneous‑trip circuit breaker. Its bypass/isolation design and positive mechanical interlocks allow maintenance without disrupting power, while intelligent controls provide precise timing and logic.
Available configurations
- Open‑transition RTS03 – quick break‑make operation for standard applications
- Closed‑transition RTS03 – momentary paralleling to avoid load interruption during retransfer or testing
- Bypass/isolation models – enable safe isolation and continuous load support during service