Skip to main content

Why RTSMV 5-15KV?

Built for critical power, Russelectric® RTSMV medium‑voltage switchgear delivers fast, supervised transfer and dependable isolation to keep operations running through utility events and maintenance. UL 1008A listing and metal‑clad, drawout construction help enhance safety and simplify service.

Portfolio:

  • RTSMV 5–15 kV Circuit Breaker Automatic Transfer Switch
  • RTSMV 5–15 kV Circuit Breaker Bypass/Isolation Switch
5kv ATS

Key benefits

Enhance uptime

High‑speed, microprocessor‑supervised transfer moves loads between sources when voltage or frequency deviate, then retransfers when normal power returns.

Simplify maintenance

Bypass/isolation enables live‑source bypass and safe isolation of automatic breakers for testing and repair without disrupting critical loads.

Strengthen compliance

Medium‑voltage circuit breaker ATS and bypass/isolation designs are UL 1008A tested, listed, and labeled, meeting stringent IEEE, NEMA, and ANSI standards

Featured capabilities