Directional control
7SR220 relays come with five current and four voltage inputs, in E6 or E8 cases. This makes them ideal for installation on interconnected systems with bidirectional fault current.
The Reyrolle 7SR220 series relays provide directional overcurrent and earth fault protection. Install these relays on interconnected systems where fault current can flow in multiple directions for robust protection. Safeguard your system from damage, limiting potential downtime.
7SR220 relays come with five current and four voltage inputs, in E6 or E8 cases. This makes them ideal for installation on interconnected systems with bidirectional fault current.
Configure flexible current and time grading settings for overcurrent protection. Access protection, instrumentation and metering via data communication. Connect locally with a front USB port or remotely via a rear RS485 port.
Integrate logic for effective configuration of relay functions with analogue and binary I/O circuits. Use the optional auto-reclose feature on overhead line feeders to improve system reliability and operational efficiency.