Warum Transforming Industrial Automation with Reply?
The Roboverse Reply platform enables the central control and management of robots, IoT devices and drones from different manufacturers using a single tool. A standardized API allows seamless integration of the platform into existing processes and an uncomplicated connection to existing Computerized Maintenance Management System (CMMS) and Enterprise Asset Management (EAM) systems such as SAP-EAM, Maximo or COMOS.
The solution can be deployed in the cloud (e.g. Azure) or on prem at the customer's infrastructure and enables centrally managed roll-based access via an Active Directory. It is built as multi user tool so that different groups within your company can work collaboratively while keeping the data integrity intact in each department. In combination with special encryption, this technology ensures secure communication between the machines and systems. Various measures, such as making people unrecognizable, enable GDPR-compliant operation through the Roboverse Reply platform.