The thermal destruction analysis (TDA) module performs an automated check for thermal destruction for all lines, transformers, busbars and breakers in the network. It supports both predefined maximum fault-duration analysis and protection-based evaluation using actual protection tripping behavior.
The time series and operating point calculation (LP) module enables network simulation in user-defined time periods and resolutions as well as operating points calculation based on the extensive methods for modeling and calculating a power flow.
The network development (LD) module, based on the extensive methods for modeling and calculating power flow, allows the calculation of a network at selected times in the medium- or long-term period which is considered for the target network planning.
The load trimming and determination of optimum transformer tap positions (LA) module makes it possible to scale and trim load input data. Trimming can also determine an optimized transformer tap position based on the minimum and maximum voltage values.
The load flow optimization (OL) module evaluates and enhances network performance by adjusting controllable variables such as generator voltages, reactive power and transformer tap settings.
The economic efficiency calculation (CC) module assesses network development options by analyzing investment, operation and shutdown costs over defined planning periods. It supports decision-making using net present value analysis and can incorporate loss, generation and consumption costs from power flow results.
The motor start-up (MA) module, based on the quasi-dynamic power flow calculation, evaluates simultaneous or sequential motor start-ups and the associated network loads. It compares motor and load characteristics, supports customizable and NEMA-standard curves and models star/delta starting behavior.
The multiple fault calculation (MF) module allows you to combine individually defined fault observations into multiple faults, calculate them simultaneously and observe their effects.
The time series data interface (TSDI) module offers an interface to an open generic time series database for all calculation methods based on time stamps or snapshots.