Skip to main content

Connecting Sensors & Machines to the Cloud wird unterstützt von PowTechnology

PowTechnology have been intelligent automation specialists for over 35 years and a Siemens Measurement Intelligence Solution Partner. We have helped customers harness data from sensors and machines to the cloud to improve reliability, performance and sustainability. The Siemens Measurement Intelligence portfolio of sensors and instrumentation integrates seamlessly with PowTechnology ‘ready-to-go’ gateways, enabling users to gather data quickly, easily & cost effectively and facilitating holistic customer-specific solutions. PowTechnology brings together OT and IT.

Warum IIoT gateways are the first step to smarter operations?

Getting sensor and machine data into the cloud has a hidden cost for most businesses: engineering time, resource and infrastructure they cannot justify. PowTechnology removes those barriers. As a Siemens Measurement Intelligence Solution Partner, their IIoT gateways integrate seamlessly with the MI sensor and instrumentation portfolio, with 35 years of sensing expertise and over 100,000 deployments worldwide, from first device to full estate.

IIoT for Smart Manufacturing, bridging IT with OT

Vorteile

  • Cutting energy waste and reducing operational costs starts with knowing what is actually happening across a process. Live data replaces reactive guesswork, with no additional engineering headcount or capital investment needed to make the switch.
  • Continuous monitoring with configurable alerts flags process issues before they escalate into failures. Maintenance teams respond to real conditions rather than fixed schedules, reducing both unplanned downtime and unnecessary servicing costs.
  • Automated sensor data replaces time-consuming manual rounds. Staff are freed from clipboard walks and delayed reporting, redirected to higher-value tasks while the system delivers accurate, continuous process data.
  • Levels, flows and critical process thresholds are monitored continuously, keeping operations within regulatory limits. Timely alerts enable intervention before an environmental or compliance incident occurs.
  • Start with a single connected asset and scale to enterprise-wide deployment at operational pace. PowTechnology's solutions grow without rebuilding what is already in place, adding sensors, machines and cloud integrations as the operation expands.

Besondere Funktionen

Case Study

Solar panel on a metal fence

Run-outs eliminated across 100+ farm slurry tanks

AWSM Farming manages 100+ slurry tanks. Manual delays created run-out, overfill, and contamination risk. Solar IIoT monitoring resolved all three. Data now routes a 60-vehicle tanker fleet.

Häufig gestellte Fragen