NX X Manufacturing Standard incorporates automated prismatic part programming using computer-aided design (CAD) and computer-aided manufacturing (CAM), featuring 2.5-axis milling, hole making, turning and on-machine probing capabilities. With seamless integration to top-tier CAD tools, it streamlines prismatic part programming, reducing programming time by up to 90%.
Key features
2.5-axis milling: Machine with volume-based milling to enable faster programming of prismatic parts, and feature-based machining automates programming. High-speed machining strategies can reduce machining time by up to 60%, and multiple-part programming boosts productivity.
Data management: gain access to CAM data management and enable cloud file management, including check-in and check-out of manufacturing files and revision control. Explore features that help identify dependencies between design parts and CAM setups, while integrated discussion threads and task assignments support cross-functional collaboration between designers and manufacturers.
Turning: Effectively machine cylindrical parts on lathe machines with single and dual spindles using comprehensive turning capabilities. Roughing strategies include face, turn, back turn, bore and undercut operations, while finishing techniques encompass multiple-passes strategies and facing. Hole-making includes spot, drill, peck, chip, ream and tap operations, with grooving offering flexible tracking point control and threading for outer and inner diameters.
Simulation, postprocessing and shop documentation: Use toolpath animation and a postprocessor to generate production-ready G-code. Post Hub, a cloud-based library with over 1,000 postprocessors, and Post Configurator allow modification or creation of new postprocessors; machine tool builder and work instruction tools create kinematics models and develop associative work instructions.
Integrated CAD tools: NX CAM provides industry-leading CAD capabilities for modeling, editing and assembly, which speed up computer numerical control (CNC) programming. Using the integrated translators, you can read all the standard data formats, including IGES, DXF, STEP, STL and JT.
Manufacturing metrics are based on internal test machining or internal comparison studies.

Benefits of NX X Manufacturing:
- Program using advanced CAD/CAM tools tailored for your specific manufacturing needs
- Reduce upfront costs and streamline deployment with cloud technology
- Increase productivity with industry-leading CNC programming capabilities
- Improve collaboration among stakeholders using cloud-based solutions
- Expand the functionality of your solutions with Value Based Licensing
Customizable solution
Expand the functionality with NX X Manufacturing Value Based Licensing to configure and customize your solutions, including:
- Advanced modeling tools
- Specialized machining capabilities
- G-code-driven simulation
- Modern postprocessing solution