Skip to main content

Horizon Suite wird unterstützt von NEAT

With their Design4Rail Horizon toolsuite, NEAT provide powerful and versatile tools for digitalisation in the railway sector. Their tools facilitate drawing and modelling of railway lines, stations and yards, enabling model based (rather than document based) engineering.

Warum Design once, use everywhere?

The Horizon Suite is a collection of powerful, versatile desktop graphical tools:
two main SW tools:
1) The LibraryManager for configuration
2) The TrackPlanner for assisted drawing and data preparation
that simplify and boost the daily work of the target users (Railway Engineers, Signalling Experts, …) in several processes and operations within a railway signalling system’s project life-cycle, ensuring data consistency and traceability.

Vorteile

  • 1) Improved data consistency
    Using Horizon Suite enables the Client to achieve measurable gains in engineering efficiency and data reliability. Leveraging on a model-based data management, operators and suppliers can digitalise and validate in a common framework fragmented legacy data.
  • 2) Reduced engineering time
    Operators and suppliers reduce rework and project risks, by:
    • Easily and error-freely designing railway infrastructures, encompassing all the different entities with their attributes
    • Managing in an aided way the data preparation process for railway safety applications
  • 3) Simplified change management
    • Design railway schematics
    • Configure the “entities” placed in the schematics
    • Prepare the data to configure the signalling systems
    • Exchange the data among the different actors
    • Test/simulate the functioning of the signalling systems and rolling stocks
  • 4) Enhanced interoperability
    Thanks to:
    • the centralisation of the information (one file for the objects library (layout and attributes), one for the schematics)
    • the SDK, which allows accessing, manipulating, importing and exporting data
    • the standard formats already supported (such as railML®)

Besondere Funktionen

Anwendungen in der Praxis

Select...

Digitalisation

The Stakeholders (IM, Technology Suppliers, System Integrators, Engineering Consultancy Firms) use different (often custom) tools and data formats (often proprietary) to:
• Design railway schematics
• Data Preparation
• Exchange the data among the different actors
• Testing/simulation