Engineered for below-grade vault installations, dry vault switchgear provides flexible configurations and reliable performance for urban and space-constrained distribution systems.

Engineered for below-grade vault installations, dry vault switchgear provides flexible configurations and reliable performance for urban and space-constrained distribution systems.

Compact rectangular designs allow installation in limited vault environments while maintaining accessibility.
Supports up to six-way configurations and tailored layouts to meet specific vault requirements.
Leverages proven sealed switchgear platform with optional submersible-rated auxiliary components.
Voltage rating | Up to 38 kV |
Continuous current | 600 A |
Interrupting rating | 12.5 kA |
Configuration range | Up to 6-way |
Installation | Vault-mounted (below grade) |

Adaptable to various vault sizes and layouts with rectangular multi-way configurations.

Supports LBS, VFI and fused configurations for a wide range of distribution applications.

Motor operators and control systems can be configured for SCADA integration and remote control.