Distribution panel kits
Distribution panel kits are optional and field addable with ratings of 400-800 amperes. Up to 40 branch circuit provisions are available with an 18 branch circuit minimum.
Siemens stock switchboards offer pre-packaged designs for the construction market. We stock these solutions at our distribution centers for fast delivery to meet your project requirements.
The construction market often faces tight deadlines and specific electrical distribution needs. Our stock switchboards provide readily available, pre-engineered solutions to improve timelines and ensure compliance.
The Super Blue Pennant switchboard is designed to meet EUSERC requirements for utility metering and main protection. The BCT and SCT Service Cubicles provide flexible utility metering provisions with options for molded case or Vacu-Break fusible switches. Siemens switchboards provide adaptable power distribution for your team.
Order pre-packaged stock switchboards for fast delivery from our distribution centers. Maintain construction schedules to minimize downtime and keep operations running smoothly.
Metering and test block provisions meet EUSERC utility specifications. Rating label information is clearly visible on the equipment front panel to conform with NEMA Standard PB-2. C.
Siemens switchboards are engineered for reliability and durability. Provide dependable performance for distribution devices for medium duty service applications.
Distribution panel kits are optional and field addable with ratings of 400-800 amperes. Up to 40 branch circuit provisions are available with an 18 branch circuit minimum.
Service disconnect can be fusible Vacu-Break switch through 200,000 AIC or circuit breaker with maximum rating of 65,000 AIC at 240 volts and 35,000 AIC at 480 volts.
Incoming main lugs are mechanical screw-type mounted on studs accepting a wide range of cable sizes. These can be removed and replaced with compression lugs supplied by the utility, if required.