QP breakers
Siemens QP breakers provide easy plug-in connections in Siemens enclosures and the time saving Insta-Wire feature. Siemens offers three AIC ratings for these breakers: QP @ 10K AIC, QPH @ 22K AIC, and HQP @ 65 K AIC.
Siemens residential thermal magnetic circuit breakers protect your power distribution systems. We offer a range of products for electrical safety and efficiency.
Safeguard electrical circuits from overcurrents and short circuits. Our solutions prevent equipment damage, reduce electrical hazards and optimize operation by quickly interrupting fault currents.
QP breakers simplify installation with easy plug-in connections and Insta-Wire, saving you time. Duplex and QS breakers optimize panel space and streamline wiring with compact, side-wired designs.
Simplify installation with easy plug-in connections for Siemens enclosures. Use the Insta-Wire feature to save setup time. Select from various AIC ratings and constructions to meet your system needs.
Maximize panel space with our compact solutions. Combine multiple poles in one unit to reduce load center stabs and panel spaces. QS 225 Amp breakers fit 100 Amp QP spaces to avoid filler plates.
Simplify wiring with our side-wired design, removing 'S bends'. Get robust protection with 100K AIC flexibility and series ratings.
Siemens QP breakers provide easy plug-in connections in Siemens enclosures and the time saving Insta-Wire feature. Siemens offers three AIC ratings for these breakers: QP @ 10K AIC, QPH @ 22K AIC, and HQP @ 65 K AIC.
These space-saver, HACR rated breakers are available in three configurations: 1 Pole 120V Duplex, 2 Pole 120/240V Triplexand 2 Pole 120/240V Quadplex.
Exclusive side-wired design saves space and avoids 'S bends'. QS 225 Amp breakers fit 100 Amp QP spaces to avoid filler plates. Gain 100K AIC flexibility from 100-225 Amps, with 100K to 10K Series Rating.