Skip to main content

Why Lighting Panels?

The Siemens family of lighting panelboards efficiently distribute power for lighting circuits, with configurations up to 800A.

Our flexible designs and innovative features solve diverse installation challenges and streamline projects. Utilize the P1 unassembled lighting panels through authorized distributors for shorter lead times.

Our panelboard portfolio includes:

  • P1 Lighting Panels: available in 250A and 400A max configurations, both factory assembled and unassembled panels and branch breakers from 15A to 125A.
  • P2/P3 Lighting Panels: available in up to 600A main breaker and 800A main lug configurations and branch breaker types from 15A to 250A.
  • Coordination panels: available for fusible solution needs and narrow width requirements.

Featured capabilities