LOGO! CSM: local Ethernet switching for networked setup
The LOGO! CSM extends local Ethernet connectivity for LOGO! 9 applications — enabling multiple devices to share one network segment without additional switching hardware.
LOGO! Communication Modules extend LOGO! 9 applications with dedicated connectivity — for local network integration, KNX building automation, and flexible data exchange with connected systems. All communication modules from previous LOGO! generations remain fully compatible with LOGO! 9.
From Ethernet switching to KNX integration and software communication: the LOGO! Communication Module portfolio covers the connectivity needs of Everyday Automation without additional engineering complexity.
LOGO! Communication Modules integrate directly into existing LOGO! 9 applications — no program changes required. All modules from previous LOGO! generations remain fully compatible with LOGO! 9 Basic Modules.
Whether Ethernet switching, KNX building networks, or software-based data exchange — LOGO! CSM, CMK 2000, and CIM cover the key connectivity scenarios for small automation applications in industry and buildings.
LOGO! Communication Modules enable data exchange, remote integration, and network connectivity in a cost-efficient way — without oversized hardware or additional engineering overhead.
LOGO! CSM | Ethernet switch module — extends local network connectivity for LOGO! 9 applications |
LOGO! CMK 2000 | KNX communication module — data exchange between LOGO! and KNX-based systems |
LOGO! CIM | Communication interface module — flexible data exchange with software and connected devices |
LOGO! 9 compatibility | All listed communication modules are compatible with LOGO! 9 Basic Modules |
Previous generation compatibility | Communication modules from previous LOGO! generations remain compatible with LOGO! 9 |

The LOGO! CSM extends local Ethernet connectivity for LOGO! 9 applications — enabling multiple devices to share one network segment without additional switching hardware.

The LOGO! CMK 2000 enables direct data exchange between LOGO! 9 and KNX-based building systems — supporting lighting, shading, and HVAC control without additional gateways.

The LOGO! CIM enables flexible data exchange between LOGO! 9 and connected software or devices — extending LOGO! 9 into broader automation environments beyond standard Ethernet communication.