Skip to main content

Köttermann EcoPlus low-energy fume cupboard wird unterstützt von Koettermann

Köttermann has been producing flexible steel laboratory equipment solutions near Hanover for more than 75 years. Customised components are created here that simplify everyday laboratory work, ensure sustainable laboratory operations and a safe environment. The customised equipment includes laboratory furniture and fume cupboards, safety and hazardous materials cabinets as well as a variety of media supply solutions.
National and international customers are supported by over 150 employees with an all-round service offering from planning to maintenance. Six sales companies and hand-picked trading partners are deployed worldwide to fulfil customer requirements.

Warum Köttermann EcoPlus low-energy fume cupboard?

Fume cupboards extract energy-intensive, conditioned air from the laboratory. A well thought-out product design helps to reduce operating costs while maintaining the same level of safety. The Köttermann EcoPlus fume cupboard requires a low air volume flow due to its special air technology and design. With a recommended, constant volume flow of 275 m³/h per metre of fume cupboard width, the low-energy fume cupboard consumes around 30 percent less exhaust air than a standard fume cupboard on the market. This saves up to 1,000 euros in operating costs per year. The centrepiece is the unique flow technology, which reduces the air volume flow while simultaneously fulfilling all safety requirements. The standards are correspondingly high: in the robustness test to assess the performance of fume cupboards, the test gas burst of the EcoPlus is 70 per cent below the limit value required by the BG RCI for fume cupboards.

220823_Köttermann Niedrigenergieabzug EcoPlus.jpg

Vorteile

  • Reduces operating costs by up to 30 percent depending on the room conditions
  • Durability and sustainability thanks to steel as a material
  • Plenty of space for appliances thanks to particularly large interior depth
  • Customised gas, water and electrical equipment
  • Flow-optimised exhaust air system

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

pCon planning: decide which features your future fume cupboard will have.