Warum Lab Accurate & Affordable water quality Insights?
KETOS is unique compared to any other water quality instrumentation in the market since its able to provide customers with self-calibration eliminating the need for manual intervention, flexibility to swap/add/remove parameters within a system, control the testing frequency and operate with a menu driven service of over 36+ parameters to choose from and cater to one’s fluctuating needs. KETOS has custom developed over 48 methods for sensing with lab accurate precision across surface water, drinking water, wastewater, groundwater, produced water, process water and more..With its breakthrough technology in 100% automation of sampling, sensing, bidirectional communication, analysis, early warning system and actionable AI insights, KETOS is able to deliver data anytime, anywhere at your fingertips.KETOS removes overhead of maintenance, service, knowledge ramp up, repairs, spare parts, purchasing consumables or worrying about budgets to purchase and own labor intensive, expensive equipment.
Vorteile
- 300%-400% Improvement in Visibility of Data compared to probe & manual testing
- Min. 40% labor efficiency achieved with manual sampling & calibration eliminated
- 0 compliance violations when monitored by KETOS SHIELD, 24/7 with early warnings
- Lab, Labor, Material, Regulatory, Plant downtime avoidance - Operational savings
- Comprehensive Data Management with KETOS + 3rd party data for actionable intel
- Co2 reduction, Water Reuse Increase, Aquifer Replenishment, Treatment Efficiency