Skip to main content

Visionport the Multi-Camera Inspection System wird unterstützt von Invisium

Invisium GmbH is a visiontech company known for its advanced solutions in logistics. 

invisium’s VisionPorts are a multifunctional camera system designed to instantly recognize goods and qualities of all kinds as they pass through. 
Equipped with 2D, 3D, and cloud-based AI technology these scanner gateways record barcodes, quantities, and qualities “on the fly” for unmatched traceability and transparency.

Its Software is adaptable for any kind of optical conception and therefore its solutions costomisable for any individual demand.

Warum Palette-Scanner System for identifying and counting objects?

The drive-through scanners are built for freight forwarders in order to obtain digital data right at the gates.
This might be on the incoming side, in order to proove shipments or on the outgoing side in order to provide proof of thr quality of deliveries.
The solution addresses first retailors and automotive suppliers which deliver high volumes of goods weather to stores or manufacturers at high scale. 
The solution is 100% automatic.

Vorteile

  • On-the-fly, we produce digital data right at the gates, without process changes.
  • The software provides insights in circle times and quantities of load carriers.
  • No process chandes are needed.

Besondere Funktionen

Case Study

Industrial ceiling with metal ducts and beams

360° load carrier management

Reusable load carriers such as pallets, mesh boxes, and crates are used to reduce packaging waste
and promote sustainability in the food retail and logistics sectors.

Anwendungen in der Praxis

Select...
Deutz engine assembly station in factory

Photographic documentation

Suppliers gain an oversight of their deliveries for claim management, fully automatic.