Skip to main content

Interel Automation System wird unterstützt von Interel

Interel powers the modern hotel through their Hotel of Things™ ecosystem by connecting people, devices, and data. With our award-winning Guest Room Management System, the world’s first online Water Management System, and their connectBsmart™ IoT infrastructure, they have revolutionized the guest experience, increase operational efficiency, and drive sustainability in the hospitality industry. Interel solutions are deployed in over 30 countries and used by millions of guests.

Warum EOS 2 Smart Thermostat, IoT hub and Fusion Sensor in one?

EOS 2 is the leading occupancy-based energy management system for select service and full service hospitality. EOS is an all-in-one solution for networked occupancy sensing with its built-in sensors and its ability to be networked through the existing building's WiFi network. Its ability to connect with external wired and wireless door, window and motion sensors, give it the ability to meet the most advanced energy management requirements.

Smart thermostat product showcase

Vorteile

  • Energy Management: EOS 2 will reduce HVAC runtime and save energy when it detects that guests have left the room. It has the ability to engage in a first stage of smart savings quickly, by applying a first temperature setback, followed later by a deeper setback that can also include room lighting.
  • Greater Guest Experience: designed for use in hospitality and with a zero learning curve user interface, for frustration-free HVAC control. With guest service features (Do Not Disturb & Make Up Room requests) built into the interface and the ability to connect these back to the PMS and Desigo.
  • EOS is an essential part of the smart building infrastructure and can network also door locks (Assa Abloy Vingcard and dormakaba), turning these locks into an online access control, therefore enabling battery status, keycard extension (late checkout) or room move without the need to visit reception.

Besondere Funktionen

Case Study

Pilot performance executive summary chart

Accor Energy Management Pilot

Audited energy management pilot with EOS smart thermostat in a branded select service 480 room hotel.

Anwendungen in der Praxis

Select...

Hospitality Energy Management System

Occupancy-based energy management required by all key hotel brands globally. Several other managed environments now requiring EMS (student accommodations, senior living, multifamily, etc)