Why Virtual Commissioning for Motion Control?
Virtual Commissioning for Motion Control connects a virtual machine model to a real control system to simulate and validate machine tool performance. This service shortens real commissioning time by up to 70%, reducing costs and the risk of damage by detecting errors early. Benefit from consulting, implementation, and training by Siemens experts without investing in software or licenses.
Shorten commissioning time and minimize risk
Up to 70 percent faster
Shorten the real commissioning time for machine tools controlled with SINUMERIK or FANUC by as much as 70 percent - while simultaneously reducing the risk of damage.
No investment in software or licenses
Shorten the real commissioning time for machine tools controlled with SINUMERIK or FANUC by as much as 70 percent - while simultaneously reducing the risk of damage.
Detect errors at an early stage
Errors can be detected and corrected at an early stage, enabling the user to plan reliably and meet delivery deadlines.
Risk-free commissioning
Risk of damage reduction during real commissioning. Collisions are not based on the real machine, but can be detected in advance on the 3D model.
Receive expert consulting
The consulting service offers a reliable estimate of the specific project in terms of its feasibility and outlay and allows demand-based decision-making.

Implement and engineer your solution
Our experts handle implementation based on the recommendations from the consulting service. State-of-the-art software tools are used to develop a spatial and mathematical model of the machine’s behavior.

Get optional training
If a faster delivery time and faster innovation cycle due to process parallelization are desired not just for specific projects, the training by experienced service representatives offers the best introduction to the comprehensive approach.