Warum To guarantee your 5-axis machine is within specification?
Challenge
• Productivity and performance increase with the use of 5-axis machine tools. However, the accuracy of such machine is less stable and has to be measured/compensated regularly. Current techniques are slow and static only. There is no information about real dynamic performance at TCP.
• 5-axis machines have an increased interest in Aerospace, Precision mould and medical markets.
• They would also benefit from an integrated dynamic automated quality check.
• This will improve efficiency, reduce scrap and give confidence in the production process.
Solution
• The IBS Rotary Inspector is a high precision non-contact 3D measurement tool which delivers fully automated performance measurement of the machine. The system can be exchanged as a tool and run automatically. Analysis gives quality parameters, dynamic performance and pivot point data of rotary axes.
• 100’s of systems have been supplied. With new Trinitym a fully integrated system is available with potential of 1000’s.