Skip to main content

Why fast-acting damper actuators?

OpenAir fast‑acting damper actuators deliver two‑second response for precise airflow and life‑safety control in critical spaces. Designed for 24 VAC/DC operation with universal signals and plenum‑rated cabling, they install quickly and perform reliably.Portfolio (fast‑acting series):

  • GAP — fail‑in‑place, 53 lb‑in, two‑second runtime, universal signals
  • GNP — fail‑safe, 53 lb‑in, two‑second runtime, universal signals

Key benefits

Accelerate protection

Respond in two seconds to maintain room pressurization and safety in fume hoods and other critical environments.

Simplify installation

Use plenum‑rated cabling and a design that supports fast commissioning for dependable performance in demanding spaces.

Expand control flexibility

Select fail‑safe or fail‑in‑place operation with 2‑position, floating, 0–10 V, 2–10 V, or 4–20 mA signals for seamless integration.

Featured capabilities