Skip to main content

AerialView Industrial Reporting Software wird unterstützt von Hi-Mak

A Strong OT partner for Siemens Automation and Drives business since 1993. Hi-MAK has augmented their skills and capabilities from Automation and Drive Systems and Solutions in different Industry Verticals and also entered into the space of IT/OT integration with Industrial Edge solutions, Cybersecurity etc. They are already our Solution partners for FA, PCS7 and Industrial Communications as well Expert Partner for Industrial Edge. Their DI Business Revenue PY was about 3'2 Mio Euros, in FY24, their YTD P10 Achievement is already over 3'0 Mio Euros

Warum AerialView 3.0 - Configurable Customized Reporting?

PLC and SCADA systems generate a large volume of data, this is not always easy to contextualize in a format that the customer can easily understand. AerialView provides a platform to connect multiple data sources and create user-defined reporting templates, to trigger scheduled and on demand reports, all supported by a configurable engineering environment for creating your own reporting templates. The access to these reports are web-based for easy access to data over the LAN network of the plant. The AerialView v3.0 Web-based Industrial Reporting Software is the perfect solution for configuring and generating customized reports for your automation systems. With easy connectors to Siemens PLCs over S7 you can create your own database, connect to an existing SQL database. Our data source tool connectors for non-siemens PLCs over Modbus TCP/IP and AB PLCs to connect other systems if required. AerialView is successfully running near 100 licenses across globe.

Vorteile

  • Faster and more convenient to generate MIS reports
  • Web-based for ease of access to data
  • Modify your reports without any IT coding knowledge

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

Access to SQL Database