Skip to main content

FPGA Design for High Speed PLC with TM FAST wird unterstützt von Heitec

HEITEC AG, headquartered in Erlangen, has stood for excellence in automation, digitalization, electronics, and plant engineering for over 50 years. With more than 1,200 employees, HEITEC develops customized solutions that enhance productivity and efficiency across various industries. By combining automation with digital engineering, HEITEC supports companies on their journey toward the Smart Factory. As a partner in the Siemens Xcelerator Marketplace, HEITEC offers innovative, scalable solutions for a connected and future-ready industry.

Warum do you need more speed for your PLC?

Ultra-fast applications beyond standard PLC speeds with our FPGA design service for the Siemens TM FAST for your S7-1500, S7-1200 or custom application. We deliver the custom FPGA logic, so you can focus on your core solution. Using a proven Siemens Technology Module as hardware, costs and risks are minimized.

Vorteile

  • Ultra-fast PLC applications far beyond standard PLC speeds, e.g. sensors, actors, synchronization, encoding
  • Proven Siemens TM FAST hardware technology module minimizing costs and risks
  • No custom hardware, no time-consuming certification, full integration in Siemens ecosystem

Besondere Funktionen

Anwendungen in der Praxis

Select...
High Voltage DC Grid Hardware

High Voltage DC Grids

Control high frequency power switches within microseconds without the need of certifying custom hardware. TM FAST has the required speed for controlling wide-bandgap next-gen semiconductors SiC and GAN.