Skip to main content

HL-X-LAB™ wird unterstützt von H.Lüdi + Co. AG

H.Lüdi + Co. AG was founded in 1927 as a manufacturer of core components for media supply and develops systems & solutions for the construction and media supply of modern, flexible and sustainable laboratories. Full modularity of the H.Lüdi product portfolio allows maximum flexibility in property equipment and project flow. The development of the Media Ceiling started 1995 with the original design of the Media-Columns and Media-Connecting-Blocks. The development of all Medias H.Lüdi + Co. AG lives sustainability through energy efficiency, recyclability and longevity of its own unique products. Contact Siemens Xcelerator Partner

Warum The modular lab?

HL‑X‑LAB media ceiling: a modular overhead infrastructure delivering air, light, power, andgases from above. Designed for research, pharma, andadvanced labs, it enables flexible layouts and easy reconfiguration. It eliminates fixed installations, reduces downtime, lowers change costs, and simplifies complex coordination during construction and operation all while conserving energy trough its one of a kind ventilation.

Preference Project Image

Vorteile

  • Modularity & Flexibility:
    • 80% Reduction in coordination efforts
    • 80% reduced changeover time
  • Sustainability & Efficiency:
    • 95% Component reusability
    • 70–90% Degree of prefabrication
  • Performance + Comfort & Indoor Climate:
    • 100% room ventilation comfort
    • 300 W/m² Heat dissipation
  • Time to Market & Smart Invest:
    • 50% Faster Installation time 
    • 45% better ventilation efficiency

Besondere Funktionen

Anwendungen in der Praxis

Select...

Modular and adaptabal laboratories

Spaces designed to easily change layout, equipment, and workflows as needs evolve. They support flexible research setups, reduce costly rebuilds, shorten changeover times, and enable continuous operation without disruption.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen

Voraussetzungen

3.2 meters room height