Skip to main content

FNT Cable Management wird unterstützt von FNT

FNT Software simplifies managing complex digital infrastructures for companies and public authorities. The FNT Command Platform offers efficient management of IT, Telecom, and Data Center infrastructures as digital twins, facilitating easier planning, fault elimination, and transformations. With standardized tools, it integrates data, generates reports, optimizes workflows, and deploys new services efficiently. Flexible licensing, cloud readiness, and pre-configured deployment ensure quick setup. Trusted by 500+ companies worldwide, including nearly half of the DAX-40 corporations.

Warum Overview Your Entire Cable Infrastructure?

FNT Cable Management software documents, plans and manages the entire passive inside and outside plant network infrastructure. It creates a detailed overview of the entire cable network and stores this information as a digital twin of the hybrid network. The digital twin helps ensure cabling is efficiently and effectively routed, organized, and supported – inside, outside, and between buildings.

The solution covers all types of fiber, copper and coax network topologies and all deployed technologies. Integrated georeferenced and schematic representations of the network infrastructure facilitate planning, impact analysis and fault localization in case of failures.

FNT Cable Management provides complete transparency into the network infrastructures and the services running over them, making it easier to manage and operate even complex infrastructures efficiently.

Vorteile

  • Complete transparency into all physical and logical IT and telecoms networks
  • Complete transparency into all associated services
  • Reduced operating costs due to automatable threshold recognition and reporting
  • Greater efficiency as a result of precision integration into existing processes
  • Less effort around compliance audits and audit preparation
  • Maximum uptime through better fault recognition and repair measures

Besondere Funktionen