Why use standalone fire protection for industrial applications?
Our powerful fire protection solutions offer seamless and adaptable performance and maximize operational efficiency. With unmatched reliability, the detectors prioritize the highest level of safety for both people and machines.
- Standard spot detectors offer standard ceiling installation with Siemens’ state-of-the-art technology
- Plug-and-play spot detectors have a base with an external industry-standard plug for easy installation
- Rough condition spot detectors are designed for rough environmental conditions
- Aspirating smoke detectors offer a dust-resistant detection chamber, intuitive front indicator for airflow and smoke, and a cleaning function
- Collective line interfaces are designed for industrial applications, with potential-free relays to transmit status