Skip to main content

DWG Alarm Dashboard wird unterstützt von DWG

ICT DWG helps our customers with digitalisation through automate and digitalise various processes and tasks within the operational and administrative workflows of our customers. This is achieved through the complete integration of IT and OT starting from the ERP layer to the field level.
Besides the main processes DWG implements data historian solutions and dashboarding solutions, to collect data and give insights and overviews with KPI’s of the operational plants and for example energy consumption

Warum Group, filter, report and analyze alarms and messages?

A plant is experiencing a significant increase or has a high number of (process) alarms generated throughout daily operations. Each day, hundreds to thousands of alarms are triggered. The alarms and messages generated are all collected in the control system with limited or no filtering capabilities it is very difficult to create an insight of the origin of the alarms and if the are valid.
The Alarm Dashboard is an easy-to-use application designed to support alarm management in process plants. This solution provides an intuitive, customizable dashboard to visualize and analyze alarms to aid the alarm review and rationalization process. The Alarm Dashboard helps Plant managers, maintenance department, business improvement managers and quality managers to group, filter, report and analyze alarms and messages to support and report on the alarm management and rationalization processes.
This solutions is fit to connect to PCS 7 and WinCC message databases

Overview DWG Alarm Dashboard

Vorteile

  • By integrating this solution into your alarm rationalization process, clear insights are gained, that can be analyzed to define priorities and actions for alarm management and alarm reduction.
  • Improved overview and insights in alarms and messages
  • Clear reports for various organization levels
  • More efficient alarm, rationalization and reduction

Besondere Funktionen