Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why Desigo ELC Controller?

Desigo ELC controllers feature a compact design and easy installation to meet the flexible adaptation needs of various scenarios, enabling rapid deployment of lightweight intelligent system solutions. Seamlessly integrated with Siemens' native IoT building management platform – Desigo Optic – the controllers help achieve high energy efficiency and low energy consumption to help create green, low-carbon environmental spaces.

26-elc-controlooer-e14-e12d

Reduce installation cost by 10%

For small-sized UIOs, the point type can significantly reduce user installation costs by about 10%.

Improve commissioning efficiency by 33%

Commissioning efficiency can be improved
by 33% by leveraging features such as pre-
built application templates, reliability
prediction, rapid first-time IP setup, and
seamless integration with BMS software.

Improve operations and maintenance efficiency by 20%

Reducelabor costsand improve subsequent operations and maintenance efficiency by about 20%by enabling application downloads via USB flash drive and modular device deployment.

Featured capabilities

Compact size

The smallersizeshelp saveinstallation spaceand facilitatethe reuse of existing equipment on-site. Universal IO enhances
point utilization. Diverse IO expansion modules and communication protocols covermanyindustrial applications.

Desigo ELC Controller-capability-1-new

Ongoing expansion

By co-creating with partners and Customer Services, we continuously enrich the product's application templates and use cases. Simultaneously, ELC controllers can seamlessly integrate with Desigo Optic, forming a flexible digital control system that significantly expands the system's functional boundaries.

Desigo ELC Controller-capability-2-new

Efficient use

16 program libraries and 5 program templates can help customers improve debugging efficiency and save debugging time. A simple and reliable password login mechanism allows customers to log in conveniently while avoiding the risks of password leakage or forgetting.

Desigo ELC Controller-capability-3

User-friendly functions

The automatic IP function allows easy first-time user connection. The latest version of the controller's programming tool is available for free. A single click allows you to export the point mapping table, which can then be imported into BMS software in three steps. The graphical programming tool is simple and user-friendly. Two simulation modes are provided to suit different customer use cases.

Desigo ELC Controller-capability-4-new

Additional resources