Skip to main content

Why Desigo Control Point?

Desigo Control Point simplifies operation and monitoring of heating, ventilation, air conditioning, lighting, and shading in small or medium-sized buildings. It facilitates building operation and monitoring by allowing you to access your buildings and plants via touch panels, any PC, or any mobile device, wherever you are.

The portfolio includes three products:
BACnet touch panels: These panels enable direct connections to any BACnet network. An embedded web server makes it possible to access the system using a standard web browser.
Client touch panels: Various web browser sessions and touch panels can connect to a centralized web server to reduce the complexity and costs of larger installations.
BACnet web server: Operate Desigo primary and room automation stations plus third-party BACnet devices via BACnet/IP web servers — all from the same network or remotely via an internet connection.

Key benefits

Simplify your plant and room operation

Desigo Control Point simplifies tasks such as alarm management, scheduling, trending, report creation and consumption visualization. Managing your plant and room anywhere, anytime has never been so easy.

Simplify your plant and room operation

Remotely connect to your building from multiple devices. HTML 5.0 technology allows operation independent of mobile device type, size or orientation.

Monitor your energy usage for additional savings

Display and compare energy consumption using standard dashboard templates or customize your views using comprehensive dashboard functions.

Featured capabilities