The Solid Edge X Piping Library is fully compatible with Solid Edge’s built-in parts library capability and is designed for use with Solid Edge X Routing Piping and Tubing (SE808). When used with Routing Piping and Tubing, the routing tool automatically populates pipe runs with the appropriate fittings to join the various pipe segments.
Standards supported are:
- ANSI
- DIN
- JIS
- GB
- GOST
- CSN