Skip to main content

EasyWOOD NC wird unterstützt von DDX

DDX is an international company specialized in the development of CAD/CAM software for CNC machining centers. Since 2001, the Group has been providing innovative, reliable, and easy-to-use software to wood, stone, glass, and composite materials operators.
They also help more than 10,000 customers all over the world to win their daily challenges by enabling them to achieve their productive goals and reach higher efficiency standards.
DDX HQ is located in Brembate di Sopra (Bergamo, Italy). They are also present locally with four branches in Germany, Spain, France, and Switzerland. This ensures constant, on-site assistance commercially, technically, and support-wise.

Warum It's our touch-based CAD/CAM software for CNC woodworking.?

EasyWOOD NC is our onboard CAD/CAM solution that brings design, machining, and control directly to CNC machines. Designed for woodworkers, furniture and cabinet makers, it simplifies production with a touch interface, advanced tool management, 3D simulation, and 5-axis support. Thanks to these features, it boosts efficiency, accuracy, and ease of use in any woodworking workflow.

Vorteile

  • With EasyWOOD NC, you have access to real-time technical support directly from the machine interface. Subsequently, you can resolve issues quickly, minimize machine downtime, and keep production running smoothly without interrupting your workflow.
  • Easily create and manage production lists with materials, hardware, and the equipment needed to complete your parametric project and process it. Adjust dimensions or variables in one click to reduce setup time, and speed up job editing.
  • EasyWOOD NC enables you to insert, organize, and optimize all your tools directly on the CNC machine. This will help you achieve higher precision while extending the tool life for improved machining efficiency.

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

17″ monitor with 1280x1024 resolution or with 1920×1080 Full HD resolution

INTEL® Core™ i3 (or equivalent) 32- or 64-bit or INTEL® Core™ i7 processor

40 GB available in the hard disk or on the SSD

Either 2 GB or 8 GB (or superior)

OpenGl®, NVIDIA® GeForce® GTX series, or AMD Radeon™ RX series compatible

Microsoft® Windows® 10 (limited support for Windows 7 SP1 and Windows 8)

Internet connection is required for Cloud-based license management