Skip to main content

EasyWALL wird unterstützt von DDX

DDX is an international company specialized in the development of CAD/CAM software for CNC machining centers. Since 2001, the Group has been providing innovative, reliable, and easy-to-use software to wood, stone, glass, and composite materials operators.
They also help more than 10,000 customers all over the world to win their daily challenges by enabling them to achieve their productive goals and reach higher efficiency standards.
DDX HQ is located in Brembate di Sopra (Bergamo, Italy). They are also present locally with four branches in Germany, Spain, France, and Switzerland. This ensures constant, on-site assistance commercially, technically, and support-wise.

Warum It's the CAD/CAM software for wooden walls and panels.?

EasyWALL is our CAD/CAM solution made for designing, cutting, and assembling wood walls and panels. It serves timber factories, panel makers, modular wall builders, prefabricated housing firms, and CNC shops working with panel-based structures.


EasyWALL tackles challenges such as the optimization of wooden panels' layout thanks to Nesting in order to reduce waste and manage wall frame construction across multi-layer panels.

EasyWALL by DDX Software Solutions

Vorteile

  • Import BTL files instantly and automate complex machining operations in one click. Save time on setup thanks to EasyWALL and reduce manual input. Plus, you can easily refine processes manually when custom adjustments are needed.
  • Design and assemble complex wall structures with ease. From single parts to full multi-layer panels, EasyWALL streamlines every step, improving accuracy and speeding up construction.
  • Optimize material usage up to 30% and cut production costs. EasyWALL’s nesting automatically reuses leftover material, minimizing waste and maximizing panel efficiency in every project.

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

17″ monitor with 1280x1024 resolution or with 1920×1080 Full HD resolution

INTEL® Core™ i3 (or equivalent) 32- or 64-bit or INTEL® Core™ i7 processor

Microsoft® Windows® 10 (limited support for Windows 7 SP1 and Windows 8)

Either 2 GB or 8 GB (or superior) RAM

OpenGl®, NVIDIA® GeForce® GTX series, or AMD Radeon™ RX series compatible

40 GB available in the hard disk or on the SSD

Internet connection is required for Cloud-based license management