Skip to main content

EasyJET wird unterstützt von DDX

DDX is an international company specialized in the development of CAD/CAM software for CNC machining centers. Since 2001, the Group has been providing innovative, reliable, and easy-to-use software to wood, stone, glass, and composite materials operators.
They also help more than 10,000 customers all over the world to win their daily challenges by enabling them to achieve their productive goals and reach higher efficiency standards.
DDX HQ is located in Brembate di Sopra (Bergamo, Italy). They are also present locally with four branches in Germany, Spain, France, and Switzerland. This ensures constant, on-site assistance commercially, technically, and support-wise.

Warum It's the CAD/CAM software designed for waterjet machining.?

EasyJET is a CAD‑CAM solution designed for waterjet cutting applications. It serves stone, glass and multi‑material fabricators and shops using 3‑, 4‑ and 5‑axis waterjet machines.


This is the perfect tool to address challenges in multi‑material machining. It streamlines production workflows, handling even the most complex imports, simulation and machine control in one modular platform.

Vorteile

  • Machine stone with precision. EasyJET ensures high-quality, accurate results across diverse materials, letting you expand production capabilities, customize outputs, and deliver consistent, professional finishes every time.
  • Adapt EasyJET to your workflow with modular flexibility. Add or remove features as needed, optimize processes, and scale your production effortlessly. The software grows with your business and maximizes efficiency.
  • Seamlessly import CAD files in DXF, IGES, STL, PNT, and RHINO (3DM) formats. EasyJET will accelerate your production cycle by making complex file handling simple and error-free.

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

17″ monitor with 1280x1024 resolution or with 1920×1080 Full HD resolution

INTEL® Core™ i3 (or equivalent) 32- or 64-bit or INTEL® Core™ i7 processor

Microsoft® Windows® 10 (limited support for Windows 7 SP1 and Windows 8)

Either 2 GB or 8 GB (or superior)RAM

OpenGl®, NVIDIA® GeForce® GTX series, or AMD Radeon™ RX series compatible

40 GB available in the hard disk or on the SSD

Internet connection is required for Cloud-based license management