Skip to main content

EasyBEAM wird unterstützt von DDX

DDX is an international company specialized in the development of CAD/CAM software for CNC machining centers. Since 2001, the Group has been providing innovative, reliable, and easy-to-use software to wood, stone, glass, and composite materials operators.
They also help more than 10,000 customers all over the world to win their daily challenges by enabling them to achieve their productive goals and reach higher efficiency standards.
DDX HQ is located in Brembate di Sopra (Bergamo, Italy). They are also present locally with four branches in Germany, Spain, France, and Switzerland. This ensures constant, on-site assistance commercially, technically, and support-wise.

Warum It's our CAD/CAM software for wooden beams and structures.?

EasyBEAM is a full-featured CAD/CAM system for designing, cutting, and processing wood beams and timber structures. It’s aimed at timber fabricators, structural carpenters, roof makers, and CNC shops working with complex wooden beams and structural elements.


Our woodworking software helps you deal with BTL import for precise beam geometry and handling 3-, 4-, and 5-axis machining operations on beams with complex profiles.

Discover EasyBEAM

Vorteile

  • Import BTL files instantly and automate complex machining operations in one click. Save time on setup while reducing manual input, and easily refine processes when custom adjustments are needed.
  • Plan and optimize material disposition on working tables with precision. Real-time simulations and sequence analysis minimize waste, prevent collisions, and improve overall production efficiency.
  • Visualize every machining step with a powerful 3D engine. This will enable you to detect errors early, refine toolpaths, and ensure accurate and collision-free beam production before running the job.

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

17" monitor with 1280x1024 resolution or with 1920x1080 Full HD

INTEL® Core™ i3 (or equivalent) 32- or 64-bit or INTEL® Core™ i7 processor

40 GB available in the hard disk or on SSD

Either 2 GB or 8 GB (or superior)

Either 2 GB or 8 GB (or superior) RAM

40 GB available in the hard disk or on the SSD

Internet connection is required for Cloud-based license management