Skip to main content

Connectivity Extension wird unterstützt von Codewerk

Codewerk’s vision is to enable Machine Builders and Operators to easily and efficiently connect their assets to digital twin representations. With a long history in industries where engineering is a significant cost driver, Codewerk’s experience helps MindShpere users to create, connect and maintain assets as virtual cloud representations.

Warum Simplified Connectivity with MindConnect devices?

-Support of TIA Portal OPC UA server model
-Simplified OPC UA connectivity – select from existing tags
-CSV spreadshet engineering: Import OPC UA, Modbus or S7 tags per CSV list
-Automatic data model generation and mapping to datapoints based on connectivity information
-Auto generation of connectivity configuration and auto generation of aspect type, asset type and asset instance

Vorteile

  • Mass data engineering support
  • Less engineering failures
  • Saving of time: use of CE is more than 4 times faster compared to the standard engineering approach