Skip to main content

TwinMesh™ | Reliable CFD simulation for rotary PD machines wird unterstützt von CFX Berlin Software

CFX Berlin is an expert in numerical simulation of complex physics since 1997. As an Expert Partner of Siemens Digital Industries Software, we sell and support Simcenter software solutions for numerical simulation of fluid mechanics, thermodynamics, electromagnetics, and structural mechanics. Furthermore, CFX Berlin is the developer of the TwinMesh software, which allows, in combination with Simcenter STAR-CCM+, reliable and efficient CFD simulation of rotary positive displacement machines such as screw and scroll compressors, blowers, vacuum pumps, vane, lobe, and gear pumps as well as progressive cavity pumps. In addition to software sales, we provide training and consulting services and software and workflow development.

Warum Simulation drives innovation in PD machine design?

TwinMesh™ is a stand-alone grid generator, complementary to Simcenter STAR-CCM+. In combination, TwinMesh™ and Simcenter STAR-CCM+ allow users to perform reliable and efficient CFD simulation of rotary PD machines such as scroll and screw compressors, roots blowers, lobe, vane, and gear pumps, as well as vacuum pumps and progressive cavity pumps. TwinMesh™ generates high-quality hexahedral numerical grids for the rotating working chambers of a PD machine and delivers a fully automated workflow for simulation setup in Simcenter STAR-CCM+.

Vorteile

  • Allows CFD simulation for rotary PD machines
  • Avoids interpolation errors by using the mesh deformation approach
  • Allows usage of all physics and features available in Simcenter STAR-CCM+
  • Produces reliable CFD results in short computation times
  • Helps to reduce costs, shorten development times and drive innovation

Besondere Funktionen

Anwendungen in der Praxis

Select...
screw_pressure

Screw compressors and positive displacement pumps

TwinMesh & Simcenter STAR-CCM+ are used to design screw compressors and positive displacement pumps

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

Simcenter STAR-CCM+ (licenses can be purchased from CFX Berlin)