Flexible fire control panel
The Cerberus ECO control panels feature programmable inputs and outputs, a detection bus with polarity-free wiring and an auto-mapping function, simplifying commissioning and reducing costs.
Cerberus ECO products from Siemens are designed to meet the specific requirements of geographical markets while complying with the highest Siemens quality standards. The ECO line integrates globally proven key technologies and helps customers meet national legal regulations and industry standards with a manageable investment.
Cerberus ECO adapts the Siemens SMART concept, offering simple installation, ease of maintenance, affordability and reliability. It provides high-performance fire protection for small and medium-sized commercial or residential buildings, from offices to hotels and shopping arcades.
The energy-efficient, safe and adaptable design delivers coverage for diverse environments while keeping operational costs low.
Cerberus ECO enables easy setup and maintenance with its user-friendly design and clear operating concepts, helping small and medium business owners protect their premises.
Benefit from fast and accurate fire detection with advanced communication protocols, timely alerts and reliable signal transmission that minimize false alarms.
Use the SMART graphic display system to integrate configuration, monitoring and control functions in one place.
The Cerberus ECO control panels feature programmable inputs and outputs, a detection bus with polarity-free wiring and an auto-mapping function, simplifying commissioning and reducing costs.
Built-in 16-bit CPS processes smoke signals with the Siemens DA intelligent algorithm, which detects fires early while minimizing false alarms. Offers standard and sensitive modes and automatic address assignment.
Key input/output channels can be monitored for open or shorted lines. Microprocessor-controlled signal evaluation provides consistent and dependable system performance.
In-depth information and technical support.
Downloads
Get datasheets, brochures and more at the Siemens Download Center.
Technical support
If you need technical support, please contact your local Siemens sales partner.