Skip to main content

Why Camera Health Reporting?

Surveillance systems face increasing pressure from aging cameras, rising regulatory scrutiny and the limitations of reactive maintenance. Critical camera failures often go unnoticed until it's too late — missed evidence and delayed response increase both security and compliance risks. When maintenance is reactive, failures are only discovered after the damage is done, leading to costly emergency repairs, security gaps and audit exposure.

Camera Health Reporting from Siemens shifts surveillance maintenance from reactive to proactive and predictive. The service enables more frequent functional and health checks across all cameras, spots performance issues early before they impact security or compliance and delivers automated, audit-ready reports with built-in people anonymization aligned with GDPR and EN50710 standards. The result is a video surveillance system that is always performing, compliant and ready when it matters most.

Isometric illustration of a person at a laptop with a large padlock and glowing data blocks.

Detect issues early

Perform health checks across all cameras more frequently and on demand. Spot silent failures and performance degradation before they escalate into security gaps or compliance risks.

Prevent failures proactively

Identify early warning signs through predictive analytics before cameras go offline or video quality degrades. Plan maintenance proactively to avoid costly, last-minute emergency repairs and reduce downtime risks.

Effortless compliance

Automatically generate reports aligned with GDPR and EN50710 standards, with built-in people detection and anonymization. Eliminate manual documentation and respond to audits quickly with transparent, time-stamped testing records.

Outcomes

Icon representing Reactive security workflows.

Frequent camera functionality and health checks

Camera Health Reporting enables you to perform health checks across your entire camera estate more often and when you need them. Rather than relying on infrequent, scheduled inspections, the service provides regular visibility into camera health with more frequent test results reporting, ensuring performance issues are spotted early, before they impact security or compliance.

Teal overlapping speech bubble icons with a gear symbol inside the larger bubble.

Predictive testing and maintenance

The service goes beyond detection by using predictive analytics to identify early warning signs before cameras go offline or video quality degrades. This allows you to plan maintenance proactively, schedule repairs before failures disrupt operations and reduce downtime risks, shifting from a reactive to a predictive maintenance approach.

Icon with a shield representing Safety compliance without disruption.

Automated, audit-ready reporting with privacy safeguards

Camera Health Reporting automatically generates reports aligned with GDPR and EN50710 standards. Built-in people detection and anonymization safeguard privacy during health tests. Manual documentation is eliminated, and transparent, time-stamped testing records allow you to respond to audits instantly and pass them with confidence.