Warum Virtual reality training with gamified digital twin?
... education without real hardware.
-Fully integrated virtual HMI panel
-Real PLC programs Real robot programs Authentic training scenarios based on experience from production lines realization
-Fully integrated hand tracking - no need of controlers
-8K resolution VR headset
Vorteile
- Eliminating the possibility of injury
- Improvement of training methods
- Avoiding the possibility of damage to the device
- No real hardware needed (robots, devices, etc..)
- Continuous training without the need to interrupt the production
- Optimalization of the training proceduers
Ressourcen und verwandte Produkte entdecken
Zusätzliche Informationen und Ressourcen
Voraussetzungen
None