Skip to main content

Advanced Control and Simulation for Industrial Energy System wird unterstützt von Base sistemas y suministros

Base Sistemas supports industrial digital transformation through advanced automation and energy management solutions. We design and integrate DCS, PLC and SCADA systems, industrial networks and electrical panels to enable real-time monitoring and process optimization. Our experience includes microgrid projects integrating hydrogen, wind, solar and energy storage, as well as R&D initiatives focused on CO₂ capture, efficiency and decarbonization.

Warum Advanced Control & Simulation for Industrial Energy Systems?

Base Sistemas provides end-to-end integration for complex industrial and energy projects. We bridge the gap between process design and operation by combining SIMATIC PCS 7/PCS neo with high-fidelity simulation via SIMIT and gPROMS. Our offering ensures maximum efficiency, OT-native Cybersecurity, and advanced energy management through SICAM Microgrid controllers, reducing technical risks and accelerating Time-to-Market.

Keine Antwort erhalten

Vorteile

  • Risk Mitigation via Virtual Commissioning:
    We detect 100% of logic errors in a virtual environment before construction. This eliminates uncertainty in novel technologies and reduces real on-site testing hours by 35-45%, significantly accelerating Time-to-Market.
  • Operational Continuity & Availability:
    We guarantee operational availability exceeding 98% through redundant S7-410H controllers and SIMATIC CFU decentralized periphery. We facilitate proactive maintenance through advanced digital predictive diagnostics.
  • Energy Efficiency & OPEX Optimization:
    Our advanced control strategies adjust setpoints in real-time based on process kinetics. This maximizes performance and carbon capture efficiency while minimizing fuel or energy consumption, optimizing the plant's economic balance.
  • Resilient Energy Independence:
    SICAM-based microgrids enable safe transitions to island mode during external grid failures. It secures the supply for critical loads, manages the generation-demand balance, and maintains voltage and frequency stability.
  • Secure Remote Engineering:
    Utilizing web-based environments like PCS neo, we provide remote support and continuous optimization without travel. Personnel can be trained on high-fidelity simulators identical to the real plant, ensuring a learning curve without physical risks.

Besondere Funktionen

Case Study

Keine Antwort erhalten

V-CaL: Digitalization of Carbon Capture

Pioneering implementation of vacuum-assisted Calcium Looping for CO2 capture in ceramic melting furnaces. Uses a Digital Twin (gPROMS+SIMIT) and PCS neo to reduce commissioning time by 40%.

Anwendungen in der Praxis

Select...

DCS Engineering (PCS 7)

Full-scale DCS control system integration for a biomass power plant using SIMATIC PCS 7.