Skip to main content

MSSQL Connector wird unterstützt von Axtesys

We are an innovative technology company specializing in software development and the seamless integration of complex interfaces. From conception and implementation to ongoing maintenance, we develop robust and scalable software solutions precisely tailored to our clients' individual needs. Our focus is on optimizing our partners' digital systems through efficient data exchange processes and cross-system connectivity, thereby providing them with a crucial competitive advantage. With our in-depth technical expertise and an agile approach, we drive digital transformation forward.

Warum MSSQL Connector?

The axtesys SQL Connectors link Siemens Industrial Edge devices with enterprise SQL Server databases, removing the need for custom solutions. Supporting up to 1,000 datapoints and multiple concurrent connections per app instance, they scale for enterprise-wide use. A robust buffer stores up to 1,000 datapoints during network loss, with automatic sync once connectivity resumes. Easy setup via Siemens Common Configurator shortens implementation and reduces engineering effort. Global connectivity with heartbeat intervals from 10ms to 500h supports diverse use cases. By cutting engineering time, lowering risks from custom setups, and freeing resources, the MSSQL Connector accelerates time-to-value for manufacturers, enabling enterprise integration while maintaining local data processing.

Image security

Vorteile

  • Advanced Data Protection: Intelligent buffering mechanism automatically stores up to 1000 datapoints during connection interruptions and transmits them once connectivity is restored, ensuring critical production information integrity with configurable heartbeat frequencies from 10ms to 500h.
  • Streamlined Configuration Process: Full integration with Siemens Common Configurator eliminates complex setup procedures, allowing engineers to configure up to 1,000 datapoints and multiple database connections using familiar interfaces, significantly reducing deployment time.
  • Enterprise-Ready Scalability: Available for up to 3 database-connections with support for up to 4 database types per Edge device, enabling cost-effective scaling from pilot projects to multi-site implementation while maintaining consistent performance.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Zero-Defect Production Through Data Integration

Zero-Defect Production Through Data Integration

Integrate production line data with quality management systems to ensure component traceability and early defect detection. Bidirectional data exchange enables real-time parameter adjustments based on quality metrics, while buffering capabilities ensure zero data loss during manufacturing processes.

Häufig gestellte Fragen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

Industrial Edge Hub Access

Common Configurator (necessary to configure connectors)