Skip to main content

RFID Card Readers (Siemens) is powered by AUTEC

AUTEC is a long term partner for SI in the domain of access control, time recording and security systems. The goal of Autec joining our ecosystem to complement the portfolio elements already available in our own offerings with the ones to be sold under their brand. This includes for example mobile credentials managed on premise, advanced door controllers and RFID card readers.

AUTEC works with OEM partners, installers and system integrators. This enables them to respond to the specific requirements and needs of global customers to offer customized solutions.

Overall, AUTEC is not only a provider of products and solutions, but also a partner in the development and implementation of individual concepts.

Why RFID, NFC and BLE Card Readers?

Our RFID, NFC and BLE readers are available in square, mullion and display housing versions and can be used in access control, time recording, time and attendance, and intrusion system applications. Different variants for indoor (IP54), outdoor (IP65), vandalism (IK10) and integrations into intercom (Siedle, Behnke etc.) and switch systems (Jung, Gira etc.) are available. The devices are connected to the door controller via a serial data line (RS485) and communicate encrypted via the SecuCrypt® or OSDP™ V2 protocol (optional with custom key). They are also equipped with a tamper contact. The readers support the 13,56 MHz technologies MIFARE® Classic®, MIFARE® DESFire® EV1/EV2/EV3, LEGIC® prime & advant and HID iCLASS. Optional they can be used for Access mobile applications with BLE and/or NFC.

Mullion silver

Benefits

  • Configuration and firmware update via software (OSDP™ V2 and SecuCrypt®)
  • SAM socket for special security requirements (Secure Access Module)

Featured Capabilities

Explore Resources and Related Products

Voraussetzungen