Skip to main content

Allorado Gateway wird unterstützt von ALLORADO

Allorado is a software company that enables users to easily enrich their building or factory with a myriad of LoRa sensors, making LoRa more accessible and easier to use than ever before.

Meet the Allorado Gateway:
• Enables effortless LoRa communication
• Plug and play LoRa to BACnet, Modbus, KNX & MQTT
• A limitless toolbox thanks to NodeRED

Warum Allorado Gateway?

Allorado is the next-generation LoRa gateway that allows users to easily complement their existing building installations with data from LoRa sensors. The idea for Allorado came to fruition as a solution to a common problem. Although LoRa is a secure, long-range wireless protocol maintained by LoRa Alliance, it doesn't standardize data sent by devices the way protocols like KNX do. The Allorado Gateway solves this by carefully decoding bits and bytes sent from the LoRa network to telegrams that other installations - KNX, BACnet, Modbus and more - can understand.
- Total flexibility: Connect your LoRa sensors to your supervision and automation systems via protocols such as MQTT, BACnet, Modbus and KNX or to cloud platforms.
- Fast integration: Configure your devices in a few steps with an intuitive web interface and NodeRED support.
- Wide Compatibility: Already compatible with 310 sensors and more can be added to the library on demand.

topologie.png

Vorteile

  • All data remains on-premise, not in the cloud, not through a provider
  • Rapid integration with other systems, no vendor lock-in
  • One-time fee, adding of decoders included in the price
  • Easy to configure, local support available
  • Many protocols and decoders (+300) supported

Besondere Funktionen