Skip to main content

Alarm Control Center wird unterstützt von Alarm IT Factory

Alarm IT Factory is a trusted manufacturer for professional alarm management software. Founded in 2013 as a spin-off of Siemens AG, the Stuttgart-based IT system house specializes in reliable, real-time alerting for critical infrastructures and automated processes.
Our core product, Alarm Control Center (ACC), ensures that faults, incidents, or critical conditions are delivered instantly to the right people via multiple channels, enabling fast response and reduced downtime. ACC integrates seamlessly into industrial and IT environments and is used in many industries.
With tailored IT services, consulting, and support, we stand for innovation, reliability, and customer focus - making us the right partner for future-proof alarm management.

Warum Reliable alerting in the event of a malfunction with the ACC?

Unrecognized malfunctions or deviations from standard values in automated processes quickly lead to downtime, production losses, or dangers to people or infrastructure - in some cases with high follow-up costs. Alarm Control Center Software (ACC) forwards messages from control stations or PLC-systems quickly, reliably, and specifically via various communication channels to the responsible persons on the end device of your choice.

Alarm management with Alarm Control Center (ACC)

Vorteile

  • TIME SAVINGS:
    • Faster root cause analysis in the event of malfunctions
    • Better basis for decision-making
    • Reduced coordination and documentation effort
  • COST REDUCTION:
    • Shorter response and downtimes
    • Lower personnel and operating costs
    • Higher productivity of service teams
  • HIGH AVAILABILITY:
    • Responsible persons can be reached regardless of location and time
    • Easy adaptation to shift, personnel, or process changes
    • Future-proofing for growing or changing infrastructure
  • SHORT PROJECT CYCLES:
    • Lower implementation costs
    • Protection of existing investments
    • Fast productive deployment without system disruptions
  • FAST RETURN ON INVESTMENT:
    • Reduced production downtime and consequential damage
    • Lower operating and maintenance costs
    • Efficient utilization of resources

Besondere Funktionen

Anwendungen in der Praxis

Select...
Text Use Case ACC at Forschungszentrum Jülich

Reliable Alarming for Climate Research 24/7

In the AgraSim project at Forschungszentrum Jülich, ACC ensures continuous monitoring of climate research facilities. Technical faults are detected in real time and reliably forwarded via email or push notification with automatic escalation, protecting sensitive experiments around the clock.